IESNA:LM-63-2002
[TEST]P944369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-740-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53632
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7146.8 6590.2 6082.8 5610.2 5224.6 5059.3 5050.6 5137.6 5369.5 5862.4
6630.7 7529.5 8544.3 9657.6 10591.2 11434.9 12217.7 13084.6 13792.1 14551.7
15488.2 16105.7 16560.9 17146.6 17987.4 19692.2 22240.7 25450.2 28097.3 27746.5
22762.6 12206.1 3980.8 1690.3 661 217.4 0
7146.8 6630.7 6126.3 5647.9 5262.3 5070.9 5073.8 5155 5384 5871.1
6624.9 7486 8503.7 9631.5 10568 11423.3 12188.7 13009.3 13748.6 14511.1
15430.2 16140.5 16630.5 17048 17917.8 19518.2 21942.1 25154.5 27987.1 27679.8
23194.6 12890.4 4578 1759.9 739.3 263.8 0
7146.8 6648.1 6164 5705.9 5323.2 5105.7 5076.7 5128.9 5305.8 5679.8
6320.5 7181.6 8176.1 9240.1 10243.3 11145 11898.8 12588.9 13316.6 14145.8
15067.8 16062.2 16874 17503.2 18271.5 19573.3 21663.7 24812.4 28396 29834
26531.7 17224.9 6865.6 3067.5 1354 484.2 0
7146.8 6639.4 6198.7 5769.6 5395.6 5178.2 5114.4 5152.1 5273.9 5549.3
6068.3 6804.7 7683.2 8642.9 9628.6 10660.8 11643.7 12470 13247 14096.5
15128.7 16160.8 17100.2 17943.9 18923.9 20150.3 22063.8 25189.3 29947.1 34629.5
34545.4 25505.3 12986.1 6132.1 2835.5 971.3 0
7146.8 6682.9 6282.8 5911.7 5572.5 5331.9 5242 5259.4 5352.1 5555.1
5923.3 6488.7 7245.4 8057.2 8912.5 9921.5 11095.7 12322.1 13406.5 14528.5
15612.8 16821.9 18097.6 19309.5 20666.4 22377 24786.3 28335.1 34003.2 41147.2
43713.1 34125 22174 11379.8 4928.8 1533.7 0
7146.8 6677.1 6308.9 5937.8 5604.4 5352.1 5250.7 5273.9 5363.7 5560.9
5891.4 6442.3 7170 7970.2 8805.2 9791 10976.8 12223.5 13365.9 14540.1
15656.3 16862.5 18138.2 19416.8 20837.4 22603.1 25009.5 28511.9 34009 40993.5
43692.8 34638.2 22078.3 11203 4821.6 1478.7 0
7146.8 6738 6404.6 6097.3 5807.3 5575.4 5456.5 5436.2 5523.2 5700.1
5984.2 6422 6978.7 7648.4 8477.6 9422.8 10652.1 12029.3 13534 15134.5
16743.6 18326.6 19819.8 21272.3 22809 24542.8 26499.8 28914.9 32011.4 34942.6
33147.9 23304.7 9988.2 3180.6 1148.1 281.2 0
7146.8 6813.4 6549.6 6323.4 6108.9 5920.4 5798.6 5740.7 5778.3 5932
6181.4 6506.1 6935.2 7532.4 8347.1 9379.3 10614.4 12035.1 13577.5 15149
16645 18074.4 19434.2 20744.6 21924.7 22953.9 23762.8 24218 23841.1 20988.2
13342.7 4667.9 1832.4 1052.5 521.9 179.8 0
7146.8 6917.8 6740.9 6590.2 6456.8 6326.3 6245.1 6219 6245.1 6346.6
6517.7 6761.2 7123.6 7680.3 8422.5 9364.8 10504.2 11791.5 13104.9 14386.4
15566.5 16734.9 17703.3 18561.5 19190.6 19503.7 19387.8 18474.5 15972.4 10759.4
4450.5 1910.7 1307.6 919.1 588.6 255.1 0
7146.8 7019.3 6935.2 6874.3 6816.3 6772.8 6764.1 6801.8 6880.1 7022.2
7210.6 7460 7799.2 8312.4 8970.5 9837.4 10904.3 12107.6 13368.8 14679.3
16010.1 17323.4 18541.2 19590.7 20422.8 20747.5 20118.4 17694.6 12545.4 5659.5
2345.6 1501.8 1064.1 727.7 475.5 217.4 0
7146.8 7167.1 7178.7 7210.6 7245.4 7297.6 7375.9 7509.2 7691.9 7923.8
8222.5 8587.8 9095.2 9802.6 10727.5 11849.5 13119.4 14464.7 15862.2 17262.6
18651.3 20014 21295.5 22174 22345.1 21428.9 18996.4 14696.7 8503.7 3186.4
1646.8 1139.4 788.6 487.1 289.9 104.4 0
7146.8 7207.7 7259.9 7346.9 7422.3 7512.1 7633.9 7781.8 7987.6 8237
8535.6 8924.1 9437.3 10112.8 10930.4 11884.3 12931 14026.9 15163.4 16276.8
17340.8 18396.2 19292.1 19802.4 19582 18367.2 15920.2 12142.4 6920.7 2623.9
1400.4 953.9 661 397.2 217.4 60.9 0
7146.8 7254.1 7361.4 7477.3 7604.9 7715.1 7865.9 8036.9 8216.7 8457.3
8724.1 9025.6 9417 9907 10478.1 11118.9 11817.6 12536.7 13273.1 13968.9
14621.3 15149 15421.5 15201.1 14308.2 12606.2 10254.9 7428.1 4218.5 1936.7
1180 835 591.5 385.6 229 78.3 0
7146.8 7309.2 7497.6 7691.9 7860.1 7990.5 8132.6 8242.8 8326.9 8408
8466 8509.5 8550.1 8570.4 8538.5 8396.4 8135.5 7819.5 7509.2 7054
6308.9 5355 4436 3670.5 3044.3 2548.5 2162.9 1861.4 1606.2 1388.8
1168.4 977.1 794.4 594.4 379.8 139.2 0
7146.8 7390.4 7631 7865.9 8025.3 8129.7 8184.8 8205.1 8161.6 8086.2
7976 7813.7 7549.8 7207.7 6778.6 6303.1 5839.2 5395.6 4957.8 4517.1
4070.6 3664.7 3316.8 2974.7 2676.1 2415.1 2197.7 2009.2 1826.6 1643.9
1429.4 1223.5 985.8 736.4 432 171.1 0
7146.8 7460 7761.5 7976 8109.4 8152.9 8126.8 8080.4 7973.1 7819.5
7567.2 7172.9 6720.6 6288.6 5955.2 5679.8 5372.4 5018.7 4656.3 4317.1
4041.7 3893.8 3679.2 3383.5 3102.3 2847.1 2589.1 2336.9 2113.6 1899.1
1652.6 1383 1069.8 756.7 440.7 211.7 0
7146.8 7517.9 7839.8 8039.8 8112.3 8089.1 8045.6 7947 7770.2 7494.7
7129.4 6740.9 6390.1 6082.8 5789.9 5502.9 5198.5 4876.7 4595.4 4383.8
4320 4302.6 4154.7 3911.2 3647.3 3377.7 3053 2734.1 2438.3 2189
1945.4 1675.8 1409.1 1087.2 759.6 394.3 0
7146.8 7578.8 7909.3 8086.2 8100.7 8039.8 7961.5 7810.8 7538.2 7204.8
6906.2 6659.7 6395.9 6088.6 5746.5 5410.1 5059.3 4728.8 4424.4 4250.4
4192.4 4117 4027.2 3873.5 3606.8 3340 3108.1 2893.5 2728.3 2545.6
2316.6 2073 1809.2 1498.9 1174.2 698.7 0
7146.8 7616.5 7944.1 8074.6 8060.1 7970.2 7848.5 7639.7 7329.5 7051.1
6856.9 6668.4 6433.6 6129.2 5758.1 5331.9 4911.5 4514.2 4166.3 4012.7
3850.3 3740.1 3609.7 3331.3 3055.9 2844.2 2667.4 2539.8 2438.3 2278.9
2122.3 1884.6 1617.8 1356.9 1049.6 623.4 0
7146.8 7631 7976 8086.2 8039.8 7944.1 7790.5 7520.8 7219.3 6996.1
6830.8 6659.7 6439.4 6158.2 5766.7 5285.5 4754.9 4279.4 3911.2 3728.5
3525.6 3342.9 3084.9 2777.5 2542.7 2362.9 2220.9 2102 1974.4 1826.6
1716.4 1487.4 1211.9 991.6 762.5 382.7 0
7146.8 7674.5 7999.2 8092 8042.7 7932.5 7744.1 7471.6 7170 6961.3
6804.7 6616.3 6410.4 6108.9 5720.4 5242 4696.9 4160.5 3760.4 3490.8
3221.1 3024 2745.7 2516.6 2296.3 2125.2 1988.9 1881.7 1791.8 1690.3
1786 1481.6 1130.7 864 640.7 266.7 0
7146.8 7671.6 8005 8100.7 8048.5 7926.7 7758.6 7474.5 7164.2 6967.1
6804.7 6624.9 6424.9 6132.1 5752.3 5271 4723 4175 3748.8 3464.7
3195.1 2989.2 2716.7 2481.8 2261.5 2087.5 1951.2 1846.9 1768.6 1667.1
1844 1365.6 1081.4 869.8 646.5 266.7 0
